Skip to main content
Logo print

Bticino Sfera Keypad All Metal Front Cover

Sfera Bticino

Bticino Sfera Keypad All Metal Front Cover

REF. 332671 Barcode. 8012199552309
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of socket outlets 1
Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With hinged lid No
Degree of protection (IP) IP20
degree of impact strength (IK) IK07
Type of fastening Other
Width 102.5 mm
Height 89.4 mm
Depth 15.9 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable