Assembly arrangement | Control element |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 240 V |
Type of fastening | Other |
Min. depth of built-in installation box | 44 mm |
---|---|
Width | 45 mm |
Height | 86 mm |
Depth | 58.5 mm |
Built-in depth | 34 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Cable nature for connection | Flexible or rigid |
With socket outlet | No |
Label space/information surface | No |