Skip to main content
Logo print

Bticino Living Now 12V LED Switch Mechanism White

Living Now Bticino

Bticino Living Now 12V LED Switch Mechanism White

REF. LN4743/12T Barcode. 8005543567845
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 127-240 V
Rated voltage Ue at AC 60 Hz 127-240 V
Voltage type for actuating AC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source White
Type of fastening Other
Width 50 mm
Height 55 mm
Depth 50 mm
Degree of protection (IP) IP55
Operating / setting temperature 5-40 °C
Storage temperature 5-40 °C

Documentation

1 document
Technical Sheet
lDP001636_01-EN.pdf pdf (0.3 Mo)