Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Model | Other |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
With bus connection | Yes |
---|---|
Width | 47 mm |
Height | 38 mm |
Depth | 90 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Cable nature for connection | Flexible |
Addressable | No |
Contains Batteries and/or Accumulator | No |