With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Flush-mounted |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | Yes |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
With automatic door opener | Yes |
Colour | Anthracite |
Mutable call tone | Yes |
---|---|
Internal communication | Yes |
Specific call tone | Yes |
Loudness setting | Yes |
Width | 194 mm |
Height | 162 mm |
Depth | 22 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |