Skip to main content
Logo print

Bticino 10" Touch Display Entrance Panel Flush Mount Enclosure

Bticino

Bticino 10" Touch Display Entrance Panel Flush Mount Enclosure

REF. 375007 Barcode. 8005543693476
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Material Aluminium
Mounting method Flush-mounted
Width 183.6 mm
Height 414.4 mm
Depth 58 mm
Colour Other

Documentation

1 document
Instruction Use
LE12696AA.pdf pdf (2.15 Mo)