PDUs and Server Access Legrand Linkeo PDU The Linkeo Data Center PDU provides a modular solution for data centers of tomorrow. It offers flexible piloting and monitoring both from a distance, as well as directly on site. With this connected solution, all units can be controlled individually in a flexible manner, resulting in significant energy savings. The products clean lines communicate solid performance, while the distinctive remote gives it a recognisable identity. Discover Linkeo PDU Read Brochure Raritan PX4 Intelligent Rack PDUs The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support. Watch Video View Datasheet Server Technology PRO4X Intelligent Rack PDUs The Server Technology PRO4X PDU builds on the existing industry-leading technology and award-winning outlet designs to bring next-level intelligence features. This combination provides best-in-class outlet and power density, flexibility, reliability, security, and accurate data collection, ensuring you can meet today's and tomorrow's power challenges. View Datasheet Data Centre Solutions Brochure Combining relevance and reliability, our dedicated data centre solutions allow you to satisfy the most demanding requirements. READ MORE