fbpx Linkeo Data Centre PDU | Legrand Skip to main content

Linkeo Data Centre PDU

The Linkeo Data Center PDU provides a modular solution for data centers of tomorrow. It offers flexible piloting and monitoring both from a distance, as well as directly on site. With this connected solution, all units can be controlled individually in a flexible manner, resulting in significant energy savings. The products clean lines communicate solid performance, while the distinctive remote gives it a recognisable identity.

Key Benefits

  • Flexible Installation - 330° rotating cable input and dual mounting options ensure easy orientation and hassle-free setup in any rack configuration.

  • High-Density Design - Accommodates up to 42 outlets per PDU, maximizing power distribution in space-constrained environments.

  • Secure Connections - Integrated cord locking system with 100N retention force prevents accidental disconnections.

  • Precision Monitoring - Inlet and circuit-level metering with ±1% accuracy for voltage, current, active power, apparent power, energy, and power factor.

  • Hot-Swappable Node Controller - Enables maintenance or upgrades without disrupting power to connected equipment.

  • Daisy-Chaining Efficiency - Connect up to 31 base PDUs to a single node controller—reducing CAPEX and conserving valuable switch ports.

  • Environmental Monitoring - Supports up to 8 wireless sensors for real-time temperature and humidity tracking—no cabling required.

  • User-Friendly Interface - Intuitive web UI with real-time alerts via LED indicators, email, or SMS, plus seamless integration with DCIM platforms

 

Newsletter subscription