fbpx Linea 5000 | Legrand Skip to main content

Linea 5000 with Netatmo

Linea 5000 with Netatmo is the new Bticino 2 Wires Smart Entrance panel, designed to completely transform the building access experience, from installation to daily use and maintenance. 

Linea 5000 from BTicino is an entrance panel that simplifies access and adapts perfectly to modern 
lifestyles, ideal for the digitalisation of multi-family settings.

Featuring a large 7" touch screen display, a wide angle HQ camera, digital filters and a modern and intuitive graphic interface, it integrates perfectly with contemporary buildings, conveying a feeling of innovation and high quality. Linea 5000 is resistant to water and tampering (IP65, IK08) making it the ideal choice.

Inspired by modern architecture, Linea 5000 offers cutting-edge design. The aluminium frame protects the display, while the bevelled edges give it a slim and yet sturdy appearance.

linea
INTERCOMS + DOORBELLS

2 Wires Technology

Linea 5000 is ideal for upgrading existing 2 wires video door entry systems (e.g. systems with Sfera entrance panels or traditional brass pushbutton panels). Perfectly compatible with all the devices of the BTicino 2 wires video door entry system range: Classe 100 and Classe 300EOS video internal units, power supply units and system accessories. 

2 wires

 

 

 

 

Total Adaptability

With 5 exclusive finishes in 60% recycled aluminium,  Linea 5000 can be easily adapted to all types of buildings, from contemporary of any size to classic architecture. Linea 5000 expresses robustness and high quality in every colour. With the possibility of customising the finish with desired colour, logo and street number, it guarantees maximum adaptability in any living context - buildings, apartment blocks and villas.

linea

Discover Linea 5000

Newsletter subscription