Skip to main content
Logo print

Soliroc Removable Blanking Plugs Set of 4

Soliroc Legrand

Soliroc Removable Blanking Plugs Set of 4

REF. 77896 Barcode. 3245060778965
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Material Metal
Construction type lens Round
Hole diameter 13 mm
Colour Other
Halogen free Yes
Antimicrobial treatment No
Mounting method Other

Documentation

4 documents
Agreement
Agreement
Agreement
Agreement