Skip to main content
Logo print

Living Now with Netatmo 2 Module Smart Blind / Shutter Mechanism Cover Black

Living Now Bticino

Living Now with Netatmo 2 Module Smart Blind / Shutter Mechanism Cover Black

REF. KG32M2 Barcode. 8005543622285
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model One-part button
Imprint/indication Symbol "arrows"
Scannable symbol/barrier free No
Utilization Venetian blind
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol No
degree of impact strength (IK) IK04
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
3 documents
Agreement
Agreement
OC / CB-HU-005165 (0.61 Mo)
Agreement