Skip to main content
Logo print

Living Now with Netatmo 2 Module Gateway Cover White

Living Now Bticino

Living Now with Netatmo 2 Module Gateway Cover White

REF. KW30M2 Barcode. 8005543615843
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model Central cover plate
Imprint/indication None
Scannable symbol/barrier free No
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
With label area No
With exchangeable lens/symbol No
degree of impact strength (IK) IK04
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
7 documents
Agreement
Agreement
Agreement
Agreement
Environmental Profile
LGRP-01138-V01.01-EN.pdf pdf (0.63 Mo)
Agreement
Agreement