Skip to main content
Logo print

Legrand Linkeo 1 Phase 32A Zero-U Node Intelligent Metered PDU - 20 C13 Outlets + 4 C19 Locking Outlets - Set of 4

Legrand

Legrand Linkeo 1 Phase 32A Zero-U Node Intelligent Metered PDU - 20 C13 Outlets + 4 C19 Locking Outlets - Set of 4

REF. 646157 Barcode. 3414972574099
You can compare up to 4 products

Technical Specifications

Mounting dimension (standardised) Metric
Mounting size 1326 mm
Mounting direction Vertical
Electrical connection Connection cable with plug
Type of electric connection CEE 32 A
Number of phases 1
Cable length 3 m
Number of miniature circuit breakers (MCB) 2
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with protective contact CEE 7/5 (type E) 24
Number of C13 socket outlets 20
Number of C19 socket outlets 4
Number of C20 socket outlets 0
Number of socket outlets British Standard BS 1363 0
Number of socket outlets Swiss standard type 13 0
Number of socket outlets Swiss standard type 15 0
Number of socket outlets Swiss standard type 23 0
Number of socket outlets Swiss standard type 25 0
Number of RJ45 connections 2
Number of USB connections 2
Number of other socket outlets 0
Length 1314 mm
Width 44.3 mm
Depth 83.7 mm
Nominal current 32 A
Supply voltage 230 V
With surge protection module No
Overvoltage category 2
Mains filter No
Switchable No
With meter Yes
Control function No
SNMP Yes
With display Yes
Evaluation Other
With LED indication Yes
With fuse No
Ampere meter Yes
Temperature measurement Yes
With mounting material Yes
Colour Black
degree of impact strength (IK) Not applicable
Degree of protection (IP) IP40
Operating / setting temperature -5-60 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 32-32 A
Frequency 50-60 Hz
Terminal marking indication No
RAL-number 9017
Connection type Screwed terminal
Terminals capacity 6-6 mm²
Cable nature for connection Flexible
Cable section 6-6 mm²
Maximum Input cable diameter 19 mm
Number of MCBs 2
Number of RCCBs 0
Number of CX socket outlets 0
Connected object Yes
Operating method Network , Zigbee
Application store for download Not applicable
With voice command No
Programmable No
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Programming way Web software
Product use function Energy distribution

Documentation

3 documents
Technical Sheet
FT-646105-EN-02.pdf pdf (2.17 Mo)
Technical Guide
Technical Guide
2 documents
Environmental Profile
LGRP-01652-V03.01-EN.pdf pdf (1.72 Mo)
Agreement
5 documents
Firmware
Firmware
Firmware
Firmware
Firmware