Mounting method | Wall surface mounted |
---|---|
Function | Escape route signage |
Suitable for labelling type | Acrylic plate |
Type of indicator | Double-sided |
With pictogram | Yes |
Type of lithium-ion battery | Other |
Lamp type | LED not exchangeable |
With light source | Yes |
Housing material | Stainless steel |
Material cover | Plastic, transparent |
Voltage type | AC |
Nominal voltage | 230-240 V |
Exchangeable control gear | Yes |
---|---|
Degree of protection (IP) | IP20 |
Max. system power | 3 W |
Recognition distance | 24 m |
Width | 400 mm |
Height/depth | 341 mm |
Length | 90 mm |
Operating / setting temperature | 10 - 40 °C |
Estimated bulb life | 50000 h |
Contains Batteries and/or Accumulator | Yes |
Operating method | Bluetooth |
Product use function | Emergency Lighting |