Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Contact type | Change-over contact (NO/NC) |
Number of contacts | 1 |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 1 |
Operating / setting temperature | -20-55 °C |
Storage temperature | -20-60 °C |
Terminals capacity | 1.5 - 4 mm² |
---|---|
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3.3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |