Skip to main content
Logo print

Legrand 6 Module Pop-up Box Aluminium

Legrand

Legrand 6 Module Pop-up Box Aluminium

REF. 54012 Barcode. 3245060540128
You can compare up to 4 products

Technical Specifications

Model Built-in
Folding Yes
Extendable No
Shape Rectangular
Material Aluminium
Colour Aluminium
Length 230 mm
Width 120 mm
Height 5 mm
Built-in depth 57 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of HDMI connections 0
Number of D-Sub connections 15-pole 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Overvoltage protection No

Documentation

2 documents
Technical Sheet
F01367EN-05.pdf pdf (1.5 Mo)
Instruction Use
LE04004AA-04.pdf pdf (2.75 Mo)
1 document
Environmental Profile
LGRP-01526-V01.01-EN.pdf pdf (0.58 Mo)