Photoelectric smoke alarm for fast response to smouldering fires
Wide smoke entry vents for early smoke detection
Integrated 10-year lithium back-up battery
Sealed mesh protector over sensor chamber to prevent insect and dust contamination
Smoke Alarm Interface (Cat. No: 643086) also available
User Recommendations
Wired Interconnection with up to 20 units
Overview
For swift response to smouldering fires and reducing false alarms, the Legrand Photoelectric Flush Mount Smoke Alarm is the ideal choice. It offers unparalleled protection by allowing up to 20 units to be connected on a single network, ensuring that when one smoke alarm sounds, every interconnected smoke alarm will sound simultaneously.
Quality You Can Trust
Installation
Clip on mounting base which has multiple fixing points for easy installation and maintenance
Convenient Functionality
Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
Unique Characteristics
LED indicators for AC power, battery status and alarm
Large single test and hush button easy to use and silence unwanted alarms
Low-profile flush mount type for a fully recessed design
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?