Number of poles | 1 |
---|---|
Nominal current | 90 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 1 |
Number of outputs | 14 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-25 mm² |
---|---|
Conductor cross section, output | 1.5-16 mm² |
Contact safe | No |
Height | 10.5 mm |
Width | 122 mm |
Depth | 6.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |