Skip to main content
Logo print

LCS³ Cat6 RJ45 UTP Socket White

Legrand

LCS³ Cat6 RJ45 UTP Socket White

REF. 033161 Barcode. 3245060331610
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 6
Connection type Other
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for solid conductors Yes
Colour White

Documentation

1 document
Technical Sheet
F01418EN-04.pdf pdf (0.78 Mo)
10 documents
Agreement
Agreement
Agreement
Agreement
Agreement
Environmental Profile
LGRP-01127-V02.01-EN.pdf pdf (0.79 Mo)
Agreement
Agreement