Skip to main content
Logo print

HPM Linea Soft Touch Coverplate Blank Midnight Dash

Linea HPM

HPM Linea Soft Touch Coverplate Blank Midnight Dash

REF. LN770/0PLMI Barcode. 9321001381747
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of socket outlets 0
Number of units 0
Colour Black
Width 127 mm
Height 82 mm
Depth 4 mm

Documentation

1 document
Brochure