Skip to main content
Logo print

HPM Linea Blank Grid & Plate Black

Linea HPM

HPM Linea Blank Grid & Plate Black

REF. LN770/0GPLBL Barcode. 9321001262633
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Width 127 mm
Type of fastening Mounting with screw
Depth 4 mm
Height 82 mm
Mounting direction Horizontal
Material Plastic

Documentation

1 document
Brochure