Skip to main content
Logo print

HPM Linea 3 Speed Vertical Switch Fan Controller Black

Linea HPM

HPM Linea 3 Speed Vertical Switch Fan Controller Black

REF. LN3FCBL Barcode. 9321001266266
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Assembly arrangement Basic element with full cover plate
Method of operation Turn button
Mounting method Surface mounted
Material Plastic
Surface finishing Glossy
Colour Black
Type of fastening Mounting with screw
Width 82 mm
Height 127 mm
Depth 4 mm

Documentation

1 document
Instruction Use
INST LN3FC 022022.pdf pdf (0.17 Mo)
1 document
Brochure