Skip to main content
Logo print

HPM Linea 2 Gang Cat5e RJ45 Data Outlet Black

Linea HPM

HPM Linea 2 Gang Cat5e RJ45 Data Outlet Black

REF. LN770/2RJ2EBL Barcode. 9321001266082
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for number of connectors 2
Colour Black
Device width 127 mm
Device height 82 mm
Device depth 4 mm
Mounting method Surface mounted

Documentation

1 document
Brochure