Skip to main content
Logo print

HPM Linea 1 Gang Cat5e RJ45 Data Outlet White

Linea HPM

HPM Linea 1 Gang Cat5e RJ45 Data Outlet White

REF. LN770/1RJ2EWE Barcode. 9321001266006
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for number of connectors 1
Colour White
Device width 127 mm
Device height 82 mm
Device depth 4 mm
Mounting method Surface mounted

Documentation

1 document
Brochure