Assembly arrangement | Basic element with full cover plate |
---|---|
Method of operation | Turn button |
Mounting method | Surface mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Colour | Black |
---|---|
Control voltage | 230-240 V |
Device width | 73 mm |
Device height | 117 mm |
Device depth | 35 mm |