Skip to main content
Logo print

HPM Excel 10A Double Power Point White - 10 Pack

Excel HPM

HPM Excel 10A Double Power Point White - 10 Pack

REF. BUXL777WE Barcode. 9321001407294
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model Australian standard AS/NZS 3112 (type I)
Number of socket outlets switchable 2
Colour White
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
With on/off switch Yes
Colour of switch operator White
Nominal current 10 A
Nominal voltage 240 V
Device width 117 mm
Device height 73 mm
Device depth 32 mm
Voltage type AC

Documentation

1 document
Technical Sheet
DSH XL777.pdf pdf (0.38 Mo)