HPM Excel coverplate 1 gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.
Technical Specifications
Mounting direction
Horizontal
Number of units horizontal
1
Material
Plastic
Surface finishing
Glossy
Colour
Black
Width
73 mm
Height
117 mm
Depth
10 mm
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?