Skip to main content
Logo print

HPM DLI 7W 820lm LED Cool White Dimmable Downlight 90mm Black

HPM

HPM DLI 7W 820lm LED Cool White Dimmable Downlight 90mm Black

REF. DLI9004BL
3 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for ceiling mounting Yes
Lamp type LED not exchangeable
With light source Yes
Housing colour Black
Voltage type AC
Nominal current 230-240 mA
Rated luminous flux according to IEC 62722-2- 1 0-0 lm
Luminous intensity 0-0 cd
Width 111 mm
Height/depth 70 mm
Outer diameter 111 mm
Built-in length 0-0 mm
Built-in width 0-0 mm
Built-in height 0-0 mm