Skip to main content
Logo print

HPM DLI 7W 700lm LED Warm White Dimmable Downlight 90mm Brushed Chrome - 4 Pack

HPM

HPM DLI 7W 700lm LED Warm White Dimmable Downlight 90mm Brushed Chrome - 4 Pack

REF. DLI90034P
3 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for ceiling mounting Yes
Lamp type LED not exchangeable
With light source Yes
Housing colour Chrome
Voltage type AC
Nominal current 230-240 mA
Rated luminous flux according to IEC 62722-2- 1 0-0 lm
Luminous intensity 0-0 cd
Width 111 mm
Height/depth 70 mm
Outer diameter 111 mm
Built-in length 0-0 mm
Built-in width 0-0 mm
Built-in height 0-0 mm