Model | Other |
---|---|
Shape | Quadrangular |
Outer height | 116 mm |
Outer width | 102 mm |
Plate thickness/product length | 356 mm |
Accessories required | No |
Suitable for drywall | Yes |
---|---|
Suitable for solid wall | Yes |
Suitable for solid floor | Yes |
Weatherproof | No |
Content bucket/bag | 0 kg |
Volume can/cartouche | 0 ml |