Skip to main content
Logo print

EZ-Path Series 33 3 Gang Wall Fixing Plate Pair

Cablofil

EZ-Path Series 33 3 Gang Wall Fixing Plate Pair

REF. CM250130 Barcode. 3414971328365
You can compare up to 4 products

Technical Specifications

Model Other
Shape Quadrangular
Outer height 108 mm
Outer width 261 mm
Plate thickness/product length 267 mm
Accessories required Yes
Suitable for drywall Yes
Suitable for solid wall Yes
Suitable for solid floor No
Weatherproof No
Content bucket/bag 0 kg
Volume can/cartouche 0 ml

Documentation

1 document
Technical Sheet
FT0702EN-02.pdf pdf (5.43 Mo)