Skip to main content
Logo print

DPX³ 160 3P 63A 16kA 400V Thermal Magnetic MCCB

DPX³ 160 Legrand

DPX³ 160 3P 63A 16kA 400V Thermal Magnetic MCCB

REF. 420003 Barcode. 3245064200035
You can compare up to 4 products

Technical Specifications

Rated permanent current Iu 63 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 16 kA
Overload release current setting 50.4-63 A
Adjustment range short-term delayed short-circuit release 630-630 A
Adjustment range undelayed short-circuit release 630-630 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

Documentation

3 documents
Instruction Use
Y4220F.pdf pdf (0.84 Mo)
Workshop Book
Technical Sheet
F01360EN_09.pdf pdf (5.05 Mo)
1 document
3D Autocad
420007.dwg dwg (0.16 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01932-V01.01-EN.pdf pdf (0.79 Mo)