Skip to main content
Logo print

DLP PVC External Bend with Divider Junction 50x150mm White

Legrand

DLP PVC External Bend with Divider Junction 50x150mm White

REF. 10635 Barcode. 3245060106355
You can compare up to 4 products

Technical Specifications

Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Symmetric Yes
Model Base unit
Angle 60-120 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Degree of protection (IP) IP40
degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Width 71 mm
Height 67 mm
Depth 50 mm
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)