Width | 54 mm |
---|---|
Width branch | 105 mm |
Number of covers | 1 |
Cover width 1 | 85 mm |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Height | 110 mm |
Depth | 50 mm |
Storage temperature | -25-60 °C |