Skip to main content
Logo print

DLP PVC 65mm Cover Tap-Off Flat Junction 50mm White

Legrand

DLP PVC 65mm Cover Tap-Off Flat Junction 50mm White

REF. 10737 Barcode. 3245060107376
You can compare up to 4 products

Technical Specifications

Width 54 mm
Width branch 105 mm
Number of covers 1
Cover width 1 65 mm
Symmetric Yes
Model Other
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector Yes
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) IP40
degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Height 110 mm
Depth 50 mm
Storage temperature -25-60 °C

Documentation

2 documents
Instruction Use
104870321_03.pdf pdf (0.34 Mo)
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)