Model | 1-fold |
---|---|
Suitable for duct depth | 65 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | White |
degree of impact strength (IK) | IK07 |
Width | 16.5 mm |
Height | 60.6 mm |
Storage temperature | -25-60 °C |