Model | Symmetric |
---|---|
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
degree of impact strength (IK) | IK07 |
Width | 54 mm |
Height | 86 mm |
Depth | 50 mm |
Storage temperature | -25-60 °C |