Skip to main content
Logo print

DLP PVC 50x150mm Trunking 2m White

Legrand

DLP PVC 50x150mm Trunking 2m White

REF. 10432 Barcode. 3245060104320
You can compare up to 4 products

Technical Specifications

Width 150 mm
Depth 50 mm
Length 2000 mm
Number of covers 1
Covers included No
Cover width 1 130 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 3
With duct connector No
Bottom perforation Yes
Mounting method cover Spanned
With cable fixing clip No
Usable cross section 6440 mm²
Degree of protection (IP) IP40
degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)