Skip to main content
Logo print

DLP PVC 50x150mm End Cap White

Legrand

DLP PVC 50x150mm End Cap White

REF. 10703 Barcode. 3245060107031
You can compare up to 4 products

Technical Specifications

Model Symmetric
Suitable for Left/right
Joint cover Yes
Type of fastening Screw-on
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
Degree of protection (IP) IP40
Operating / setting temperature -5-60 °C
degree of impact strength (IK) IK07
Width 54 mm
Height 155 mm
Depth 50 mm
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)