Skip to main content
Logo print

Cablofil R21S Strut Rail 41x41x2mm

Cablofil

Cablofil R21S Strut Rail 41x41x2mm

REF. CM343756 Barcode. 3414971523685
You can compare up to 4 products

Technical Specifications

Length 3000 mm
Width 41 mm
Height 41 mm
Slit width 22 mm
Material thickness 2 mm
Profile shape U-profile
Model Singular profile
Type of perforation Back perforated
With toothing No
Snap-off No
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Other
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documentation

2 documents
Technical Sheet
FT0704-01_CABLO.pdf pdf (0.24 Mo)
Technical Guide
1 document
Environmental Profile
LGRP-01107-V01.01-EN.pdf pdf (0.85 Mo)