Profile shape | U-shape |
---|---|
Width | 400 mm |
Height | 54 mm |
Length | 3000 mm |
Usable cross section | 21600 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanised zinc-aluminium |
Colour | Zinc |
Weight | 2.96498667 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |