Skip to main content
Logo print

Cablofil CF105/100ZNAL Steel Wire Cable Tray 3m

Cablofil

Cablofil CF105/100ZNAL Steel Wire Cable Tray 3m

REF. CM000896 Barcode. 3599079917182
You can compare up to 4 products

Technical Specifications

Profile shape U-shape
Width 100 mm
Height 105 mm
Length 3000 mm
Usable cross section 10500 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanised zinc-aluminium
Colour Zinc
Weight 1.3023452 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documentation

2 documents
1 document
Environmental Profile
LGRP-01107-V01.01-EN.pdf pdf (0.85 Mo)