Length | 58.5 mm |
---|---|
Width | 50 mm |
Height | 3.5 mm |
Diameter | 8.5 mm |
Thread size (metric) | 8 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Zinc |