Skip to main content
Logo print

Bticino Sfera Colour Audio Video Module

Bticino

Bticino Sfera Colour Audio Video Module

REF. 342560 Barcode. 8012199915272
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of call buttons 2
Material call buttons Plastic
Material front Other
Front plate height 89 mm
Front plate width 100 mm
Built-in depth 20 mm
Mounting method Flush-mounted
Installation technique Bus system
Colour Other
Degree of protection (IP) IP54
degree of impact strength (IK) IK07
Operating / setting temperature -15-50 °C
Storage temperature -20-70 °C
Voltage type AC/DC
Nominal voltage 18-240 V
Supply current 0.04-1 A
Frequency 50-60 Hz
Sound level 80 dB
Standby consumption 40 mA
Halogen free Yes
Cable nature for connection Flexible
Cable section 1-2.5 mm²
Label space/information surface Yes
Fitted with rainproof plate protection Yes
With complemantary luminous signal No
Vertical fixing center distance 1600-1650 mm
Horizontal fixing center distance 30-50 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Hands free Yes
Loudness setting Yes
Addressable No
Door entry system with mobile application Yes
Remote opening of gate / Electric door opener No
Camera type Adjustable
Video recorder angle 100 °
Max distance between internal and external unit 150 m
Communication rank type Other
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object Yes
Operating method SCS
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No

Documentation

2 documents
Instruction Use
U2558A.pdf pdf (1.48 Mo)
Technical Sheet
BT00621-b-EN.pdf pdf (0.77 Mo)
1 document
Environmental Profile