Skip to main content
Logo print

Bticino Living Now 4 Module Mounting Box 133x74x54mm

Living Now Bticino

Bticino Living Now 4 Module Mounting Box 133x74x54mm

REF. 504E Barcode. 8012199051338
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Mounting method Hollow wall
Shape Rectangular
Construction type Device connection box (round/square)
Model Single
Provided with revolving ring No
Couplable Yes
Equipped with None
Length 132 mm
Width 74 mm
Depth 51.3-51.3 mm
Inner depth 50 mm
For number of electric fittings 4
Mounting switching equipment Screwing
With screws No
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle Yes
Housing feed-through by step membrane No
For tube diameter Other
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 14
Number of included spouts 0
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Yellow
Degree of protection (IP) IP00
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
degree of impact strength (IK) Not applicable
Operating / setting temperature -15-60 °C
Storage temperature -15-60 °C

Documentation

1 document
Technical Sheet
BT00261-a-UK.pdf pdf (2.04 Mo)
2 documents
Environmental Profile
Environmental Profile
LGRP-2015-081-V1-EN.pdf pdf (0.39 Mo)