Skip to main content
Logo print

Bticino Living Now 2 Module Thermostat Display White

Living Now Bticino

Bticino Living Now 2 Module Thermostat Display White

REF. KW4441 Barcode. 8005543618813
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model On/Off
Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 0-40 °C
External sensor No
Control characteristic P
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 0.1-0.1 K
Adjustable differential Yes
Temperature readable Yes
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 2
With display Yes
Operation Button
With tap water circuit No
Contact type Change-over contact (NO/NC)
Max. contact voltage 240 V
Max. contact load 5 A
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Explosion-proof No
Colour White
RAL-number 9003
Height 86 mm
Width 45 mm
Depth 50 mm
Class of the temperature control I
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Contains Batteries and/or Accumulator No

Documentation

2 documents
Instruction Use
LE10330AB.pdf pdf (5.04 Mo)
Technical Sheet
ST-00001461-EN.pdf pdf (0.58 Mo)