Skip to main content
Logo print

Bticino Living Now 2 Module Plasterboard Box 71x51mm

Living Now Bticino

Bticino Living Now 2 Module Plasterboard Box 71x51mm

REF. PB502N Barcode. 8005543592311
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Mounting method Hollow wall
Shape Round
Construction type Device connection box (round/square)
Model Single
Provided with revolving ring No
Couplable No
Equipped with None
Diameter 71 mm
Length 71 mm
Width 71 mm
Depth 50-50 mm
Inner depth 50 mm
For number of electric fittings 2
Mounting switching equipment Screwing
With screws Yes
Number of non-adjustable device fixing lugs 0
Number of adjustable device fixing lugs 2
Housing feed-through by break-out opening No
Housing feed-through by seal membrane Yes
Housing feed-through by nozzle Yes
Housing feed-through by step membrane No
For tube diameter 20/25 mm
Suitable for cable diameter 1-2.5 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 4
Number of included spouts 0
Material Plastic
Halogen free No
Surface protection Untreated
Colour Yellow
Degree of protection (IP) IP40
Cover model None
Transparent cover No
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight Yes
Max. conductor cross section 2.5 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Special application None
With partition panel No
Compliant with BS 4662 No
degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C
Cable support Not applicable

Documentation

3 documents
Environmental Profile
LGRP-01226-V01.01-EN.pdf pdf (0.64 Mo)
Agreement
OC / CB-FR_700722 (0.42 Mo)
Agreement
IMQ-CA02.06163 (2.27 Mo)