Skip to main content
Logo print

Bticino Classe 100 Audio Internal Unit

Bticino

Bticino Classe 100 Audio Internal Unit

REF. 344292 Barcode. 8005543631171
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model Other
Type of communication Full-duplex
Type of system Hybrid
Number of channels 1
Single call function Yes
Group call function Yes
General call function No
Installation technique Bus system
Mounting method Wall surface mounted
Width 102 mm
Height 169 mm
Degree of protection (IP) Other
Operating temperature 5-45 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Depth 30 mm
degree of impact strength (IK) Not applicable
Operating / setting temperature 5-45 °C
Storage temperature -10-70 °C
Voltage type DC
Nominal voltage 18-27 V
Supply current 0.005-0.05 A
Frequency 0-0 Hz
Sound level 82 dB
Standby consumption 5 mA
Halogen free No
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.1-2.5 mm²
Label space/information surface No
With complemantary luminous signal No
Vertical fixing center distance 1600-1650 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Hands free No
Loudness setting Yes
Addressable Yes
Door entry system with mobile application No
Remote opening of gate / Electric door opener Yes
Max distance between internal and external unit 600 m
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object No

Documentation

2 documents
Technical Sheet
ST-00002021-EN.pdf pdf (5.66 Mo)
Instruction Use
LE11147AA.pdf pdf (2.69 Mo)
1 document
Environmental Profile
LGRP-02116-V01.01-EN.pdf pdf (0.78 Mo)