With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 0 |
Number of call buttons | 5 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | Yes |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | No |
With day/night function | Yes |
Screen diagonal | 109.22 mm |
Screen diagonal (inch) | 4.3 inch |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 200 mm |
Height | 200 mm |
Depth | 21 mm |
degree of impact strength (IK) | IK07 |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 5-40 °C |
---|---|
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Sound level | 80 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Communication rank type | Not applicable |
Connected object | No |