Contact Us

Light and Power Distribution

Light and Power Distribution

LB PLUS is the range of busbars for the distribution of energy and lighting from 25 to 63 A with 10, 16, and 25 A Plugs. With LB PLUS the line becomes extremely flexible, with the possibility to adapt the system to any development.

  • Plug-outlet covers, hinged and unlosable covering 
  • Feed units and end covers in one part number 
  • Plugs identified by colours and fitted with spring clamp contacts
  • Fool proof plug installation with positioning pin
  • Degree of impact - resistance IK 07
  • Degree of protection IP55